Destaco Logo

ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

8EA-031-1 : Inductive sensing systems for 82U50 power clamps

8EA-031-1Inductive Sensing System with M12x1 Cable Connector

Visit Product Series:

Pneumatic Power Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)4.17
  • Length (in)0.45
  • Weight (lb)0.2
  • Width (in)1.34
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeSensor
  • BrandDESTACO
  • Product TypeSensor
  • Series Used On82U50
  • Used With Model/Series82U50