
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Visit Product Series:
Pneumatic Power Clamps-AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeSensor Replacement Kit
- Product TypeSensor Replacement Kit
- Series Used OnTCC-2|82M-3E|52H-3E
- Spindle Included?No
- Used With Model/SeriesTCC-2 (50mm Cylinder)|TCC-2 (63mm Cylinder)|82M-3 (40mm Cylinder)|82M-3 (40mm Cylinder)|82M-3 (63mm Cylinder)|52H-3 (50mm)|52H-3 (63mm)
Related Products
Pneumatic Power Clamps Accessories
8EA-146-4-B-01 - Sensor Replacement Kit (Includes: Sensor Box, Sensor Bar, Screw) (L8)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042888%2F84A40_8EA-147-4%2B-%2B13954.jpg%2Frename%2F84A40_8EA-147-4%2B-%2B13954.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075041954%2F84A40_8EA-146-4%2B-%2B13953.jpg%2Frename%2F84A40_8EA-146-4%2B-%2B13953.png&w=3840&q=75)