Destaco Logo

ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

8JG-065-2-01 : U-type, central arms for 82L3 power clamps

8JG-065-2-01U-type, central arms for 82L3 power clamps

Visit Product Series:

Pneumatic Power Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)4.13
  • Length (in)1.58
  • Weight (lb)0.82
  • Width (in)2.32
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeClamp Arm
  • BrandDESTACO
  • Product TypeClamp Arm
  • Series Used On82L-3E
  • Used With Model/Series82L-3E (32mm Cylinder)