Destaco Logo

ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

8JG-066-1-01 : Lateral arms for 82L3 power clamps

8JG-066-1-01Lateral, Both Sides, Clamping Arm

Visit Product Series:

Pneumatic Power Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)4.13
  • Length (in)1.58
  • Weight (lb)0.6
  • Width (in)0.47
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeClamp Arm
  • BrandDESTACO
  • Product TypeClamping Arm, Lateral
  • Series Used On82D|82L-3E
  • Used With Model/Series82D40-223C900B|82L-3E Size 32|82L-3E (32mm Cylinder)|82D40-2