
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Visit Product Series:
Pneumatic Power Clamps-AccessoriesUnit View
Dimensions / Applications
- Height (in)3.62
- Length (in)1.74
- Weight (lb)0.7
- Width (in)0.59
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeClamp Arm
- BrandDESTACO
- Product TypeClamping Arm, Lateral
- Series Used On82D|82L-3E
- Spindle Included?No
- Used With Model/Series82L-3E (40mm Cylinder)