Destaco Logo

ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

8JG-075-3-01 : U-type, central arms for 82L-3E power clamps

8JG-075-3-01U-Type Central Clamping Arms for 82L-3E

Visit Product Series:

Pneumatic Power Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)3.66
  • Length (in)0.79
  • Weight (lb)0.7
  • Width (in)2.36
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeClamp Arm
  • BrandDESTACO
  • Product TypeClamp Arm
  • Series Used On82L-3E
  • Used With Model/Series82L-3E (25mm Cylinder)