
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Unit View
Dimensions / Applications
- Length (in)1.74
- Weight (lb)1.7
Technical Details
- Supplied?No
Product Information
- Accessory TypeClamp Arm
- BrandDESTACO
- Product TypeH-Clamping Arm
- Series Used On82L-3E
- Spindle Included?No
- Used With Model/Series82L-3E (40mm Cylinder)