Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – K SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Cylinder
Pneumatic Power Cylinder-K
K400-200-6-1 - Pneumatic Power Cylinder - Piston Rod with Male Thread
K400-200-6-1 - Pneumatic Power Cylinder - Piston Rod with Male Thread
Email product details
Visit Product Series:
Pneumatic Power Cylinder-K
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
3.7
Product Application
CLAMPING
Technical Details
Air Consumption per double stroke at 6 bar (ft³)
2.94
Air Consumption per double stroke at 87 psi (ft³)
0.104
Cylinder Bore (in)
1.75
Forward Stroke (in)
7.87
Max. Clamping Force (lbf)
899
Piston force within forward stroke at 6 bar (lbf)
153
Power Stroke (in)
0.236
Stroke Frequency depending on total stroke (per minute)
5 to 30 [ en_US ]
Supplied?
No
Product Information
Accessories
SMB-102157
Brand
DESTACO
Product Type
Pneumatic Power Cylinder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
K Series
K400-50-6-1 - Pneumatic Power Cylinder - Piston Rod with Male Thread
Add to quote
Explore
K Series
K400-120-6-1 - Pneumatic Power Cylinder - Piston Rod with Male Thread
Add to quote
Explore