
PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – K SERIES

Unit View
Dimensions / Applications
- Weight (lb)3.7
- Product ApplicationCLAMPING
Technical Details
- Air Consumption per double stroke at 6 bar (ft³)2.94
- Air Consumption per double stroke at 87 psi (ft³)0.104
- Cylinder Bore (in)1.75
- Forward Stroke (in)7.87
- Max. Clamping Force (lbf)899
- Piston force within forward stroke at 6 bar (lbf)153
- Power Stroke (in)0.236
- End position control by magnetic field sensorsYes [ en_US ] ; Yes [ zh_CN ] ; Ja [ de_DE ] ; Oui [ fr_FR ]
- Stroke Frequency depending on total stroke (per minute)5 to 30 [ en_US ]
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Power Cylinder
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FK-Type%2BPower%2BCylinder.tif%2Frename%2FK-Type%2BPower%2BCylinder.png&w=3840&q=75)