
PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – K SERIES

Visit Product Series:
Pneumatic Power Cylinder-KUnit View
Dimensions / Applications
- Weight (lb)3
- Product ApplicationCLAMPING
Technical Details
- Air Consumption per double stroke at 6 bar (ft³)1.38
- Air Consumption per double stroke at 87 psi (ft³)0.049
- Cylinder Bore (in)1.75
- Forward Stroke (in)2.76
- Max. Clamping Force (lbf)899
- Piston force within forward stroke at 6 bar (lbf)153
- Power Stroke (in)0.236
- Stroke Frequency depending on total stroke (per minute)5 to 30 [ en_US ]
- Supplied?No
Product Information
- AccessoriesSMB-102157
- BrandDESTACO
- Product TypePneumatic Power Cylinder
- Spindle Included?No