Destaco Logo

PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – K SERIES

K400-70-6-A - K400-70-6-A | Pneumatic Power Cylinder With Sensing

Visit Product Series:

Pneumatic Power Cylinder-K

Unit View

Dimensions / Applications

  • Weight (lb)3
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption per double stroke at 6 bar (ft³)1.38
  • Air Consumption per double stroke at 87 psi (ft³)0.049
  • Cylinder Bore (in)1.75
  • Forward Stroke (in)2.76
  • Max. Clamping Force (lbf)899
  • Piston force within forward stroke at 6 bar (lbf)153
  • Power Stroke (in)0.236
  • End position control by magnetic field sensorsYes [ en_US ] ; Yes [ zh_CN ] ; Ja [ de_DE ] ; Oui [ fr_FR ]
  • Stroke Frequency depending on total stroke (per minute)5 to 30 [ en_US ]
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePneumatic Power Cylinder
  • Spindle Included?No