
PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – WK SERIES

Unit View
Dimensions / Applications
- Weight (lb)14.1
Technical Details
- Air Consumption per double stroke at 6 bar (ft³)7.74
- Air Consumption per double stroke at 87 psi (ft³)0.273
- Cylinder Bore (in)2.48
- Forward Stroke (in)7.87
- Max. Clamping Force (lbf)2248
- Piston force within forward stroke at 6 bar (lbf)393
- Power Stroke (in)0.276
- End position control by magnetic field sensorsYes [ en_US ] ; Yes [ zh_CN ] ; Ja [ de_DE ] ; Oui [ fr_FR ]
- Stroke Frequency depending on total stroke (per minute)5 to 30 [ en_US ]
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Power Cylinder
- Spindle Included?No