Destaco Logo

PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – WK SERIES

WK3000-30-6-1 : Pneumatic Power Cylinder

WK3000-30-6-1 - Pneumatic Power Cylinder Without Magnetic Piston Without Sensors

Visit Product Series:

Pneumatic Power Cylinder-WK

Unit View

Dimensions / Applications

  • Weight (lb)27.6
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption per double stroke at 6 bar (ft³)5.2
  • Air Consumption per double stroke at 87 psi (ft³)0.184
  • Cylinder Bore (in)3.35
  • Forward Stroke (in)1.18
  • Max. Clamping Force (lbf)6744
  • Piston force within forward stroke at 6 bar (lbf)674
  • Power Stroke (in)0.236
  • Stroke Frequency depending on total stroke (per minute)5 to 25 [ en_US ]
  • Supplied?No

Product Information

  • AccessoriesSMB-102157
  • BrandDESTACO
  • Product TypePneumatic Power Cylinder
  • Spindle Included?No