
PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – WK SERIES

Unit View
Dimensions / Applications
- Weight (lb)47.8
Technical Details
- Air Consumption per double stroke at 6 bar (ft³)18.5
- Air Consumption per double stroke at 87 psi (ft³)0.653
- Cylinder Bore (in)3.94
- Forward Stroke (in)7.87
- Max. Clamping Force (lbf)10116
- Piston force within forward stroke at 6 bar (lbf)944
- Power Stroke (in)0.236
- End position control by magnetic field sensorsYes [ en_US ] ; Yes [ zh_CN ] ; Ja [ de_DE ] ; Oui [ fr_FR ]
- Stroke Frequency depending on total stroke (per minute)5 to 25 [ en_US ]
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Power Cylinder
- Spindle Included?No