Destaco Logo

PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – WK SERIES

WK4500-50-6-A - Pneumatic Power Cylinder With Sensing

WK4500-50-6-APneumatic Power Cylinder With Sensing

Visit Product Series:

Pneumatic Power Cylinder-WK

Unit View

Dimensions / Applications

  • Weight (lb)33.1
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption per double stroke at 6 bar (ft³)8.5
  • Air Consumption per double stroke at 87 psi (ft³)0.3
  • Cylinder Bore (in)3.94
  • Forward Stroke (in)1.97
  • Max. Clamping Force (lbf)10116
  • Piston force within forward stroke at 6 bar (lbf)944
  • Power Stroke (in)0.236
  • End position control by magnetic field sensorsYes [ en_US ] ; Yes [ zh_CN ] ; Ja [ de_DE ] ; Oui [ fr_FR ]
  • Spindle Included?No
  • Stroke Frequency depending on total stroke (per minute)5 to 25 [ en_US ]

Product Information

  • BrandDESTACO
  • Product TypePneumatic Power Cylinder