Destaco Logo

PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – WK SERIES

WK600-120-6-1 | Pneumatic Power Cylinder - Piston Rod w/ ISO Fit

WK600-120-6-1Pneumatic Power Cylinder - Piston Rod with ISO Fit

Visit Product Series:

Pneumatic Power Cylinder-WK

Unit View

Dimensions / Applications

  • Weight (lb)6.0

Technical Details

  • Air Consumption per double stroke at 6 bar (ft³)3.5
  • Air Consumption per double stroke at 87 psi (ft³)0.124
  • Cylinder Bore (in)1.97
  • Forward Stroke (in)4.72
  • Max. Clamping Force (lbf)1350
  • Piston force within forward stroke at 6 bar (lbf)238
  • Power Stroke (in)0.236
  • Stroke Frequency depending on total stroke (per minute)5 to 30 [ en_US ]
  • Supplied?No

Product Information

  • AccessoriesSMB-102157
  • BrandDESTACO
  • Product TypePneumatic Power Cylinder
  • Spindle Included?No