
PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – WR SERIES

Visit Product Series:
Pneumatic Power Cylinder-WRUnit View
Dimensions / Applications
- Weight (lb)27.6
- Product ApplicationCLAMPING
Technical Details
- Air Consumption per double stroke at 6 bar (ft³)2.44
- Air Consumption per double stroke at 87 psi (ft³)0.086
- Cylinder Bore (in)2.76
- Forward Stroke (in)0.59
- Max. Clamping Force (lbf)4496.0
- Piston force within forward stroke at 6 bar (lbf)450.0
- Power Stroke (in)0.276
- Stroke Frequency depending on total stroke (per minute)5 to 25 [ en_US ]
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Power Cylinder
- Spindle Included?No