
PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – WR SERIES

Visit Product Series:
Pneumatic Power Cylinder-WRUnit View
Dimensions / Applications
- Weight (lb)34.1
- Product ApplicationCLAMPING
Technical Details
- Air Consumption per double stroke at 6 bar (ft³)3.62
- Air Consumption per double stroke at 87 psi (ft³)0.128
- Cylinder Bore (in)2.76
- Forward Stroke (in)1.97
- Max. Clamping Force (lbf)4496.0
- Piston force within forward stroke at 6 bar (lbf)450.0
- Power Stroke (in)0.276
- Stroke Frequency depending on total stroke (per minute)5 to 25 [ en_US ]
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Power Cylinder
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FWR-Type%2BPower%2BCylinder.tif%2Frename%2FWR-Type%2BPower%2BCylinder.png&w=3840&q=75)