Destaco Logo

CLAMPING

PNEUMATIC ROTARY INDEX TABLE

PNEUMATIC ROTARY INDEX TABLE | 87R-1000000K8

87R-1000000K8PNEUMATIC ROTARY INDEX TABLE

Visit Product Series:

Pneumatic Rotary Index Table-87R-1

Unit View

Dimensions / Applications

  • Weight (lb)7.28

Technical Details

  • Air consumption per cycle @ 6 bar [87 psi] in39.15
  • Load max. in-lb124
  • Mass moment of inertia max. lb-in22489
  • Partial precision (unloaded) @ Ø120 mm +/- in0.001
  • Radial force centric max. lbs674
  • Tilting torque max. in-lb443
  • Torque @ 6 bar [87 psi] in-lb31
  • Torque absorption max. (locked) lb220
  • Bearing of the rotary plateGrooved ball bearing
  • ConnectorG1/8

Product Information

  • BrandDESTACO
  • Product TypePNEUMATIC ROTARY INDEX TABLE