
PNEUMATIC SWING|PULL CLAMPS WITH 50 POUNDS OF CLAMP FORCE – 035 SERIES

Visit Product Series:
Pneumatic Swing Clamps-035Unit View
Dimensions / Applications
- Length (in)1.42
- Weight (lb)0.6
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.005
- Clamping Force @ 5Bar[72Psi] (lbf.)20
- Cylinder Bore (in)0.98
- Stroke during rotation (in)0.51
- Air Port size10-32
- Jam Nut051-150-160
- MountThreaded Body
- Supplied?No
- Swing DirectionRH
Product Information
- Accessories905516|036-551-01|036-551-02|051-150-160
- BrandDESTACO
- Product TypePneumatic Swing Cylinder
- Replacement Seal Kit905516
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F035-1_sq.tif%2Frename%2F035-1_sq.png&w=3840&q=75)