
PNEUMATIC SWING|PULL CLAMPS WITH 50 POUNDS OF CLAMP FORCE – 035 SERIES

Visit Product Series:
Pneumatic Swing Clamps-035Unit View
Dimensions / Applications
- Length (in)1.79
- Weight (lb)1
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.008
- Clamping Force @ 5Bar[72Psi] (lbf.)30
- Cylinder Bore (in)1.26
- Stroke during rotation (in)0.56
- Air Port size1/8 NPT
- Jam Nut051-187-160
- MountThreaded Body
- Supplied?No
- Swing DirectionRH
Product Information
- Accessories905517|036-630-01|036-630-02|051-187-160
- BrandDESTACO
- Product TypePneumatic Swing Cylinder
- Replacement Seal Kit905517
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F035-1_sq.tif%2Frename%2F035-1_sq.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F035-2.tif%2Frename%2F035-2.png&w=3840&q=75)