
PNEUMATIC SWING|PULL CLAMPS WITH 50 POUNDS OF CLAMP FORCE – 035 SERIES

Visit Product Series:
Pneumatic Swing Clamps-035Unit View
Dimensions / Applications
- Length (in)2.36
- Weight (lb)1.8
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.023
- Clamping Force @ 5Bar[72Psi] (lbf.)69.0
- Cylinder Bore (in)1.97
- Stroke during rotation (in)0.63
- Air Port size1/8 NPT
- Jam Nut051-250-160
- MountThreaded Body
- Supplied?No
- Swing DirectionLH
Product Information
- Accessories905519|036-787-01|036-787-02|051-250-160
- BrandDESTACO
- Product TypePneumatic Swing Cylinder
- Replacement Seal Kit905519
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F035-1_sq.tif%2Frename%2F035-1_sq.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F035-2.tif%2Frename%2F035-2.png&w=3840&q=75)