
THREADED BODY, PNEUMATIC SWING CLAMPS FOR WELDING & ASSEMBLY - 8000, 8200 & 8400 SERIES

Unit View
Dimensions / Applications
- Length (in)3.9
- Weight (lb)1
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.002
- Clamping Force @ 5Bar[72Psi] (lbf.)18
- Cylinder Bore (in)0.75
- Stroke (in)0.85
- Stroke during rotation (in)0.47
- Air Port size10-32
- MountThreaded Body
- Supplied?No
- Swing DirectionLH
Product Information
- Accessories801560|801528|801529|801532|801553
- BrandDESTACO
- Product TypePneumatic Swing Cylinder
- Sensor ReadyYes
- Spindle Included?No
Related Products
8000/8200/8400 Series
8416 - L.H. PNEUMATIC SWING CYLINDER
%3Afill(white)%2Fcatsy.1004%2F8015_8016-LA.tif%2Frename%2F8015_8016-LA.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F8416_Open_Left.tif%2Frename%2F8416_Open_Left.png&w=3840&q=75)