
THREADED BODY, PNEUMATIC SWING CLAMPS FOR WELDING & ASSEMBLY - 8000, 8200 & 8400 SERIES

Unit View
Dimensions / Applications
- Length (in)5.11
- Weight (lb)2.2
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.015
- Clamping Force @ 5Bar[72Psi] (lbf.)67
- Cylinder Bore (in)1.5
- Stroke (in)1.25
- Stroke during rotation (in)0.75
- Air Port size3/8-16
- MountThreaded Body
- Supplied?No
- Swing DirectionRH
Product Information
- Accessories821560|821512|821513|821556|821553
- BrandDESTACO
- Product TypePneumatic Swing Cylinder
- Sensor ReadyYes
- Spindle Included?No
Related Products
8000/8200/8400 Series
8216 - L. H. PNEUMATIC SWING CYLINDER
%3Afill(white)%2Fcatsy.1004%2F8115_Open_Right.tif%2Frename%2F8115_Open_Right.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F8216_Open_Left.tif%2Frename%2F8216_Open_Left.png&w=3840&q=75)