Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
THREADED BODY, PNEUMATIC SWING CLAMPS FOR WELDING & ASSEMBLY - 8000, 8200 & 8400 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-8000-8200-8400
8415-LA - 8415 Pneumatic Swing Cylinder without Arm
8415-LA - 8415 Pneumatic Swing Cylinder without Arm
Email product details
Visit Product Series:
Pneumatic Swing Clamps-8000-8200-8400
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.86
Weight (lb)
1.3
Product Application
CLAMPING
Technical Details
Air Consumption (per double stroke at 7 psi) (in³)
0.009
Clamping Force @ 5Bar[72Psi] (lbf.)
55
Cylinder Bore (in)
1.19
Stroke (in)
1.25
Stroke during rotation (in)
0.75
Air Port size
3/8-16
Mount
Threaded Body
Supplied?
No
Swing Direction
RH
Product Information
Brand
DESTACO
Product Type
Pneumatic Swing Cylinder
Sensor Ready
Yes
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
8000/8200/8400 Series
8416-LA - 8416 Pneumatic Swing Cylinder without Arm
Add to quote
Explore
8000/8200/8400 Series
8216-LA - 8216 Pneumatic Swing Cylinder without Arm
Add to quote
Explore