
BLOCK STYLE, PNEUMATIC SWING CLAMPS FOR WELDING & ASSEMBLY - 8100 & 8300 SERIES

Visit Product Series:
Pneumatic Swing Clamps-8100-8300Unit View
Dimensions / Applications
- Length (in)3.9
- Weight (lb)0.9
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.002
- Clamping Force @ 5Bar[72Psi] (lbf.)18.0
- Cylinder Bore (in)0.75
- Stroke (in)0.85
- Stroke during rotation (in)0.47
- Air Port size10-32
- MountBlock style - side or top mount
- Supplied?No
- Swing DirectionLH
Product Information
- BrandDESTACO
- Product TypePneumatic Swing Clamp
- Sensor ReadyYes
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F8315_8316-LA.tif%2Frename%2F8315_8316-LA.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F8316_Open_Left.tif%2Frename%2F8316_Open_Left.png&w=3840&q=75)