Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
THREADED BODY STYLE, PNEUMATIC SWING CLAMPS FOR WELDING & ASSEMBLY – 89E SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-89E
89E63-008-2R - Swing Clamp RH (Repl. For 89E63-008-1R)
89E63-008-2R - Swing Clamp RH (Repl. For 89E63-008-1R)
Email product details
Visit Product Series:
Pneumatic Swing Clamps-89E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.27
Weight (lb)
4.6
Technical Details
Air Consumption (per double stroke at 7 psi) (in³)
0.038
Clamping Force @ 5Bar[72Psi] (lbf.)
321.0
Cylinder Bore (in)
2.48
Stroke (in)
1.02
Stroke during rotation (in)
0.71
Air Port size
G-1/4
Mount
Threaded Body
Supplied?
No
Swing Direction
RH
Product Information
Accessories
89B/E63-2-00|8JG-220-1|8MA-089-1|8MA-223-1
Brand
DESTACO
Product Type
Pneumatic Swing Clamp
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
89E Series
89E63-008-2L - Swing Clamp LH (Repl. For 89E63-008-1L)
Add to quote
Explore
89E Series
89E50-025-2R - Swing Clamp RH (Repl. For89E50-025-1R)
Add to quote
Explore