
PNEUMATIC SWING CLAMPS WITH ADJUSTABLE SWING DIRECTION – 89R SERIES

Unit View
Dimensions / Applications
- Length (in)7.67
- Weight (lb)2.4
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.022
- Clamping Force @ 5Bar[72Psi] (lbf.)85.0
- Cylinder Bore (in)1.57
- Stroke (in)1.83
- Stroke during rotation (in)0.85
- Air Port sizeG-1/8
- MountBlock style
- Supplied?No
- Swing DirectionLH, RH, Straight
Product Information
- Accessories8EA-109-1|CABL-010|CABL-013|89R40-00|8JG-218-1|8MA-087-1|8MA-095-1|8MW-021-1|8MA-064-1
- BrandDESTACO
- Product TypePneumatic Swing Clamp
- Sensor ReadyYes
- Spindle Included?No
Related Products
89R Series
89R40-010-2 - PNEUMATIC SWING CLAMP
%3Afill(white)%2Fcatsy.1004%2F89R%2BSwing%2B-%2B395.tif%2Frename%2F89R%2BSwing%2B-%2B395.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F89R.tif%2Frename%2F89R.png&w=3840&q=75)