Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PNEUMATIC SWING CLAMPS FOR TIGHT SPACES – 9500 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-9500
9540-2L - Swing Cyl 40mm LH - Replaces 9540L
9540-2L - Swing Cyl 40mm LH - Replaces 9540L
Email product details
Visit Product Series:
Pneumatic Swing Clamps-9500
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.73
Weight (lb)
1.98
Product Application
CLAMPING
Technical Details
Air Consumption (per double stroke at 7 psi) (in³)
0.016
Clamping Force @ 5Bar[72Psi] (lbf.)
123.0
Cylinder Bore (in)
1.57
Stroke (in)
0.79
Air Port size
1/8 NPT
Foot Mount Kit
954060
Mount
Block: Side flange, tapped hole, standard
Supplied?
No
Swing Direction
LH
Tapped Hole Mount Kit
954061
Product Information
Accessories
954092|954060|954061|953062|9540150|9540153
Brand
DESTACO
Product Type
Pneumatic Swing Clamp
Spindle Included?
No
Standard Mount Kit
954062
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
9500 Series
9530-2L - Swing Cyl 30mm LH - Replaces 9530L
Add to quote
Explore
9500 Series
9540-2GR - Swing Cyl 40mm RH, G Port - Replaces 9540Gr
Add to quote
Explore