
PNEUMATIC SWING CLAMPS FOR TIGHT SPACES – 9500 SERIES

Unit View
Dimensions / Applications
- Length (in)7.85
- Weight (lb)1.98
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (per double stroke at 7 psi) (in³)0.026
- Clamping Force @ 5Bar[72Psi] (lbf.)196.0
- Cylinder Bore (in)1.97
- Stroke (in)0.79
- Air Port size1/8 NPT
- Foot Mount Kit955060
- MountBlock: Side flange, tapped hole, standard
- Supplied?No
- Swing DirectionRH
- Tapped Hole Mount Kit955061
Product Information
- Accessories955092|955060|955061|955062|9550150|9550153
- BrandDESTACO
- Product TypePneumatic Swing Clamp
- Spindle Included?No
- Standard Mount Kit955062
Related Products
9500 Series
9540-2R - Swing Cyl 40mm RH - Replaces 9540R
%3Afill(white)%2Fcatsy.1004%2F9522-2%2BIndividual.tif%2Frename%2F9522-2%2BIndividual.png&w=3840&q=75)