Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Default Image

801529Standard Clamping, Long Arm

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.37
  • Length (in)2.87
  • Width (in)0.62
  • Product ApplicationCLAMPING

Technical Details

  • Arm Length (in)2.24
  • Thread (in)1032
  • Supplied?No

Product Information

  • Accessory TypeStandard Clamping Arms
  • BrandDESTACO
  • Product TypeStandard Pneumatic Swing Arm
  • Series Used On8000|8100
  • Spindle Included?No
  • Used With Model/Series8000|8100