Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Pneumatic Pull Action Latch Clamps – 8051 & 8331 Series
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Toggle Clamp
Pneumatic Toggle Clamp-8051-8331
8051 - PNEUMATIC LATCH CLAMP
8051 - PNEUMATIC LATCH CLAMP
Email product details
Visit Product Series:
Pneumatic Toggle Clamp-8051-8331
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.56
Technical Details
Bore Size (in)
1.26
Exerting Force (lbf)
409.0
Exerting Force @ 5.5 bar [80 PSI] (lbf)
409 lb-ft
Maximum Holding Capacity (lbf)
600.0
Maxmum Holding Capacity (lb)
600.0
Pull Stroke (in)
0.69 in
Air Port size
1/8 NPT
Supplied?
No
Product Information
Accessories
810169|8EA-109-1|CABL-010|CABL-013
Brand
DESTACO
Handle Color
Red
Product Type
Pneumatic Latch Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
8331/8051 Series
8051-E - PNEUMATIC LATCH CLAMP WITH G-1/8 PORTS
Add to quote
Explore
8331/8051 Series
8051-H - PNEUMATIC LATCH CLAMP WITH NPT PORTS AND HANDLE OPTION
Add to quote
Explore