Destaco Logo

Magnetic Grippers

MG-050-01 - Cobot Magnetic Gripper

MG-050-01Pneumatically-Actuated, Cobot Magnetic Gripper

Visit Product Series:

Pneumatically-Actuated Magnetic Gripper-Mg

Unit View

Dimensions / Applications

  • Weight (lb)0.69
  • Width (in)1.97
  • Product ApplicationHANDLING

Technical Details

  • Holding Capacity - Vertical Lift (lbf)0.5
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeCobot Magnetic Gripper
  • Spindle Included?No
  • Used With Model/SeriesISO 9409-1-50-4-M6 Robots