Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
HEAVY DUTY, PRECISION LINK CONVEYORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning
Conveyors
Precision-Link Conveyors
Precision-Link Conveyors-Heavy-Duty
12.0HD - Heavy Duty - Precision Link Conveyor
12.0HD - Heavy Duty - Precision Link Conveyor
Email product details
Visit Product Series:
Precision-Link Conveyors-Heavy-Duty
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Link Length (in)
12
Imperial or Metric Product
Imperial
Supplied?
No
Product Information
Brand
Camco
Conveyor Finish
Industrial
Product Type
Heavy-Duty Precision Link Conveyor
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
607 Series
607 - CLAMP, STRAIGHT-LINE ACTION
Add to quote
Explore
DLB Series
DLB-16-B-C-2-S - Base Linear Slide
Add to quote
Explore