
ACCESSORIES FOR PULL ACTION LATCH CLAMPS – ADAPTERS, EXTENSIONS & MORE

Visit Product Series:
Pull-Action Latch Clamp AccessoriesUnit View
Dimensions / Applications
- Height (in)2.12
- Length (in)0.158
- Weight (lb)0.1
- Width (in)0.91
Technical Details
- Supplied?No
- U-Hook Included?Yes
Product Information
- Accessory TypeReplacement Hook Assembly
- BrandDESTACO
- Handle ColorRed
- Product TypeReplacement Hook Assembly
- Series Used On323
- Spindle Included?No
- Used With Model/Series323-SS|323-RSS