Destaco Logo

ACCESSORIES FOR PULL ACTION LATCH CLAMPS – ADAPTERS, EXTENSIONS & MORE

371215 - Replacement Hook Assembly

371215Replacement Hook Assembly for Pull-Action Manual Clamps - (1)EA 371103 235403 & 375102

Visit Product Series:

Pull-Action Latch Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)8.1
  • Length (in)0.394
  • Weight (lb)0.4
  • Width (in)1

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Hook Assembly
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeReplacement Hook Assembly
  • Series Used On351/371
  • Spindle Included?No
  • Used With Model/Series330-351-371-381