Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ACCESSORIES FOR PULL ACTION LATCH CLAMPS – ADAPTERS, EXTENSIONS & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull-Action Latch Clamp Accessories
371915 - (1)EA 371903 375913 & 375912
371915 - (1)EA 371903 375913 & 375912
Email product details
Visit Product Series:
Pull-Action Latch Clamp Accessories
Request Quote
Technical Details
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
0.25
Weight (lb)
0.4
Technical Details
Supplied?
No
Product Information
Accessory Type
Replacement Hook Assembly
Brand
DESTACO
Handle Color
Red
Product Type
Replacement Hook Assembly
Series Used On
351/371
Spindle Included?
No
Used With Model/Series
330-351-371-381
Resources
FAQs
Articles
Related Products
Pull Action Latch Clamp Accessories
371915-M-50 - Replacement Hook Assembly
Add to quote
Explore
Pull Action Latch Clamp Accessories
371215 - (1)EA 371103235403 & 375102
Add to quote
Explore