Destaco Logo

ACCESSORIES FOR PULL ACTION LATCH CLAMPS – ADAPTERS, EXTENSIONS & MORE

375509 : Latch Plates - Pull Action Latch Clamps

375509MACHINED LATCH PLATES for Pull-Action Manual Clamps

Visit Product Series:

Pull-Action Latch Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)1.92
  • Length (in)1.40
  • Weight (lb)0.4013
  • Width (in)0.88
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeCleat
  • BrandDESTACO
  • Product TypeMachined Latch
  • Series Used On375|385
  • Used With Model/Series375|375-R|375-B|375-BR|385|385-R|385-L|385-V2A