
ACCESSORIES FOR PULL ACTION LATCH CLAMPS – ADAPTERS, EXTENSIONS & MORE

Unit View
Dimensions / Applications
- Height (in)1.92
- Length (in)2.27
- Weight (lb)0.9
- Width (in)3.13
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeLatch Plates
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Latch Plate Supplied?Yes
- Product TypeLatch Plate
- Series Used On375|385
- Spindle Included?No
- Used With Model/Series375|375-R|375-B|375-BR|385|385-R|385-L|385-V2A