
ACCESSORIES FOR PULL ACTION LATCH CLAMPS – ADAPTERS, EXTENSIONS & MORE

Unit View
Dimensions / Applications
- Height (in)1.92
- Length (in)2.26
- Weight (lb)0.915
- Width (in)3.13
Technical Details
- Supplied?No
Product Information
- Accessory TypeLatch Plates
- BrandDESTACO
- Product TypeLatch Plate
- Series Used On375|385
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/Series375|375-R|375-B|375-BR|385|385-R|385-L|385-V2A