
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES

Unit View
Dimensions / Applications
- Height (in)1.19
- Length (in)3.88
- Weight (lb)0.178
- Width (in)1.10
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)1.18
- Max Hook Adjustment (in)0.49
- Maximum Holding Capacity (lbf)360.0
- Supplied?No
- U-Hook Included?Yes
Product Information
- Accessories323215|323104-M
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate323104-M
- Latch Plate Supplied?Yes
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly323215