Destaco Logo

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES

Default Image

323-M-100Pull-Action Latch Clamp, a 323 With 100mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-323-331-341

Unit View

Dimensions / Applications

  • Height (in)1.19
  • Length (in)3.88
  • Weight (lb)0.2
  • Width (in)1.10

Technical Details

  • Drawing Movement without Thumb Control (in)1.17
  • Supplied?No

Product Information

  • Accessories323104-M|323215-M-100|323215-M-100|323104-M
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Product TypePull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialSteel