
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES

Visit Product Series:
Pull Action Latch Clamps-323-331-341Unit View
Dimensions / Applications
- Length (in)7.82
- Weight (lb)0.2
Technical Details
- Drawing Movement without Thumb Control (in)1.17
- Max Hook Adjustment (in)0.49
- Maximum Holding Capacity (lbf)360.0
- Supplied?No
Product Information
- Accessories323915-M-100|323104-MSS
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate323104-MSS
- Latch Plate Supplied?Yes
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
323/331/341 Series
323-R-M-50 - a 323-R With 50mm Longer Hook
%3Afill(white)%2Fcatsy.1004%2F323-R%2B-%2B17202.jpg%2Frename%2F323-R%2B-%2B17202.png&w=3840&q=75)