Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull Action Latch Clamps-323-331-341
323-SS-M-50 - a 323-SS With 50 mm Longer Hook
323-SS-M-50 - a 323-SS With 50 mm Longer Hook
Email product details
Visit Product Series:
Pull Action Latch Clamps-323-331-341
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.85
Weight (lb)
0.2
Product Application
CLAMPING
Technical Details
Drawing Movement without Thumb Control (in)
1.17
Max Hook Adjustment (in)
0.49
Maximum Holding Capacity (lbf)
360.0
Supplied?
No
Product Information
Accessories
323915-M-50|323104-MSS
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Hook Type
U-Hook (Horizontal)
Latch Plate
323104-MSS
Latch Plate Supplied?
Yes
Product Type
Pull-Action Latch Clamp
Spindle Included?
No
Standard Material
Stainless Steel
CAD / Download
Resources
FAQs
Articles
Related Products
323/331/341 Series
323-R-M-25 - a 323-R WITH 25mm LONGER HOOK
Add to quote
Explore
323/331/341 Series
323-M-25 - a 323 With 25mm Longer Hook
Add to quote
Explore