Destaco Logo

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES

331-R-M-100 - Pull-Action Latch Clamp w/ 100mm Longer Hook

331-R-M-100Pull-Action Latch Clamp w/ 100mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-323-331-341

Unit View

Dimensions / Applications

  • Height (in)2.01
  • Length (in)10.01
  • Weight (lb)0.55
  • Width (in)1.74
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)1.75
  • Max Hook Adjustment (in)0.59
  • Maximum Holding Capacity (lbf)700.0
  • Spindle Included?No
  • Supplied?No
  • U-Hook Included?Yes

Product Information

  • Accessories331215-M-100|331005
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch Plate331005
  • Latch Plate Supplied?Yes
  • Product TypePull-Action Latch Clamp
  • Standard MaterialSteel
  • Toggle Lock PlusYes