Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull Action Latch Clamps-323-331-341
341-M-100 - 341 with 100mm Longer Hook
341-M-100 - 341 with 100mm Longer Hook
Email product details
Visit Product Series:
Pull Action Latch Clamps-323-331-341
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
12.14
Weight (lb)
1.5
Product Application
CLAMPING
Technical Details
Drawing Movement without Thumb Control (in)
2.5
Maximum Holding Capacity (lbf)
2000.0
Supplied?
No
Product Information
Accessories
341215-M-100|341005
Base Mounting Style
Flange
Brand
DESTACO
Handle Color
Red
Hook Type
U-Hook (Horizontal)
Product Type
Pull-Action Latch Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
323/331/341 Series
341-M-50 - a 341 with 50mm Longer Hook
Add to quote
Explore
323/331/341 Series
341-M-25 - a 341 with 25mm Longer Hook
Add to quote
Explore