Destaco Logo

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES

341-R-M-25 - Pull-Action Latch Clamp w/ 25mm Longer Hook

341-R-M-25Pull-Action Latch Clamp, a 341-R And 25mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-323-331-341

Unit View

Dimensions / Applications

  • Height (in)2.89
  • Length (in)9.18
  • Weight (lb)1.5
  • Width (in)2.12
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)2.5
  • Max Hook Adjustment (in)0.76
  • Maximum Holding Capacity (lbf)2000.0
  • Spindle Included?No
  • Supplied?No
  • U-Hook Included?Yes

Product Information

  • Accessories341215-M-25|341005
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch Plate341005
  • Latch Plate Supplied?Yes
  • Product TypePull-Action Latch Clamp
  • Standard MaterialSteel
  • Toggle Lock PlusYes