
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES

Visit Product Series:
Pull Action Latch Clamps-323-331-341Unit View
Dimensions / Applications
- Length (in)9.18
- Weight (lb)1.4
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.5
- Max Hook Adjustment (in)0.76
- Maximum Holding Capacity (lbf)2000.0
- Supplied?No
Product Information
- Accessories341915-M-25
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate341905
- Latch Plate Supplied?Yes
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
323/331/341 Series
341-SS-M-100 - a 341-SS with 100mm Longer Hook
