
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Visit Product Series:
Pull Action Latch Clamps-330-351-371-381Unit View
Dimensions / Applications
- Length (in)6.99
- Weight (lb)0.3
Technical Details
- Drawing Movement with Thumb Control1.5
- Drawing Movement without Thumb Control (in)2.35
- Max Hook Adjustment (in)0.25
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories330915-M-25
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
330/351/371/381 Series
330-SS - Stainless Steel Version of 330

%3Afill(white)%2Fcatsy.1004%2F330.jpg%2Frename%2F330.png&w=3840&q=75)