
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Unit View
Dimensions / Applications
- Height (in)1.83
- Length (in)8.82
- Weight (lb)0.68
- Width (in)1.93
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement with Thumb Control2.75
- Drawing Movement without Thumb Control (in)4
- Max Hook Adjustment (in)0.43
- Maximum Holding Capacity (lbf)375
- Supplied?No
Product Information
- Accessories351215|351-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Hook TypeJ-Hook
- Latch Plate Supplied?No
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly351215
- Spindle Included?No